• Highly rigid and highly precise drive unit with smallest dimensions
  • Optimum travel performance, high load capacities, high precision and high rigidity through integrated Rexroth ball rail system
  • High positioning accuracy and repeatability due to ball screw assembly with zero-backlash nut system
  • High travel speeds with simultaneously high precision through ball rail systems, large screw diameters and leads, and double floating bearing
  • Precise alignment and secure fastening of the attachments via threads and pin holes in the carriage
  • Repeatability of up to ± 0.005 mm
  • Positioning accuracy up to ± 0.01 mm
  • Accurate guidance up to ± 0.005 mm
  • Rapid mounting and easy alignment of the axis due to the machined reference edge on the frame
  • Easy motor mounting due to locating feature and fastening thread
  • Internal installation elements protected by optional cover plate

Product attributes

Nominal size [mm]

PSK-090

Dynamic longitudinal moment load capacity ML footnote

For two carriages, the maximum values are variable.

Weight [kg]

0

For this product we found matching items in our spare parts catalog

Open Spare Parts Catalog