Select your location
Select your location
Pneumatic clamping unit MK for ball rail systems
Size = 30
Can be used on all SNS ball guide rails
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
30 |
Width of runner block [mm] |
90 |
Length of runner block [mm] |
39 |
Height of runner block [mm] |
38.5 |
Height runner block with guide rail [mm] |
42 |
Version |
All ball guide rails SNS |
Footnote for spring energy holding force with standard air port |
Holding force by spring energy at 6 bar. The inspection is done in a mounted state with a lubricated layer (ISO-VG 68). |
Permissible ambient temperature |
0 °C ... + 70 °C |
Weight [kg] |
0.72 |
Air consumption (normal liter) standard air port [dm³/stroke] |
0.031 |
Dimension A (profiled rail systems) [mm] |
90 |
Dimension B (profiled rail systems) [mm] |
39 |
Dimension E1 (profiled rail systems) [mm] |
22 |
Dimension E2 (profiled rail systems) [mm] |
22 |
Dimension E3 (profiled rail systems) [mm] |
8.5 |
Dimension F1 [mm] |
8.5 |
Dimension F2 [mm] |
15 |
Dimension H (profiled rail system) [mm] |
42 |
Dimension H1 (profiled rail systems) [mm] |
38.5 |
Dimension N3 (profiled rail systems) [mm] |
9 |
Dimension S2 thread diameter (profiled rail systems) [mm] |
M8 |
Dimension X (profiled rail systems) [mm] |
5.5 |
Footnote Dimension H1 |
Ball runner block .H. (...High...) Spacer plate necessary. |
Document type | Download link |
---|---|
Datasheets | ec1fd87f-8f69-4a5e-9596-e3f0089bc0f9 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |