Select your location
Select your location
Product attributes | |
---|---|
Product family classification |
Check valve, cartridge design |
Product family type |
M-SR |
Product family |
M-SR |
Operating pressure, max. [bar] |
420 |
Ports number |
2 |
Max. flow [l/min] |
120 |
Spool Poppet |
Poppet type |
Direct - Pilot |
Direct acting |
Nominal flow [l/min] |
120 |
Pressure setting [bar] |
0.2 |
Pressure pre-setting |
Without pressure pre-setting |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HETG,HEES,HEPG,HFDU |
Product family |
Check |
Product type |
M-SR |
Weight [kg] |
0.09 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=20380 |