Adapter plate EcoSafe for chamber lock for connection to frame profile 22.5x45 (incl. mounting kit)

  • For installation of the door lock on the EcoSafe protective frame from frame profile 22.5x45

Product attributes

ESD

yes

Door type

Swing door,sliding door

Series

Chamber lock

Fastening material included

yes

Packaging unit

1

Type - frame profile

22.5x45

Material

Steel, galvanized

Fastening material

4x countersunk screw ISO10642-M6x10, 2x T-nut 8 M6, 2x square nut 8/10-M6

Scope of delivery

Incl. fastening material

Weight [kg]

0.64

For this product we found matching items in our spare parts catalog

Open Spare Parts Catalog

Accessories