Select your location
Select your location
30/30/30 hinge, gray
Product attributes | |
---|---|
Profile slot |
8 |
Hinge type |
Plastic |
Color |
Signal gray (RAL 7004) |
Packaging unit |
2 |
Dimension [B] [mm] |
35 |
Scope of delivery |
Incl. fastening material |
Profile P1 [mm] |
30 |
Material information |
Hinge: PA,Axis: Steel, galvanized,Fastening material: Steel, galvanized |
a/b/c [mm] |
17.5 |
Profile P3 [mm] |
30 |
Force [Fmax] [N] |
150 |
Profile P2 [mm] |
30 |
A/C [mm] |
30 |
Material |
PA |
Weight [kg] |
0.12 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842564133 |
Download link |
---|
3D CAD |