Strut profile 60x60 8N
Product attributes | |
---|---|
Condition on delivery |
Variable length |
Cross-section |
60x60 8N |
Modular dimension [mm] |
30 |
Profile slot |
8 |
Open slots |
8 |
Dimensions |
60x60 |
Profile type |
Standard |
Color |
Natural |
Length max [L max] [mm] |
6070 |
Length min [L min] [mm] |
50 |
Packaging unit |
1 |
Moment of torsion resistance [Wt] [cm³] |
6.8 |
Area moment of inertia in x-direction [lx] [cm⁴] |
39.7 |
Material |
Aluminum, anodized |
Moment of resistance in the x-direction [Wx] [cm³] |
13.2 |
Mass [m] |
2.6 |
Profile surface [A] [cm²] |
9.8 |
Torsional moment of inertia [It] [cm⁴] |
19.3 |
Area moment of inertia in y-direction [ly] [cm⁴] |
39.7 |
Moment of resistance in the y-direction [Wy] [cm³] |
13.2 |
Recommended accessories |
Cover cap 60x60 8N, light gray,Cover cap 60x60 8N, black |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993033 |
Download link |
---|
3D CAD |
For this product we found matching items in our spare parts catalog