Select your location
Select your location
ST5/XH,ST5/H 端板;AS 位于左侧 1040/260
Product attributes | |
---|---|
轨道宽度 [b] [mm] |
1040 |
滚子间隔 [p] [mm] |
260 |
材料 |
钢制,镀锌 |
重量 [kg] |
2.88 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545688 |
Download link |
---|
3D CAD |