• Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 40 l/min (11 gpm)
  • Port: G 1/4

Produktattribut

Product family classification

Single counterbalance, vented

Product family type

VBSO

Product family

A-VBSO-SE-CCAP-78

Operating pressure, max. [bar]

350

Ports number

5

Max. flow [l/min]

40

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Pilot ratio

4.1:1

Nominal flow [l/min]

40

Adjustable pressure range [bar]

180-350

Pressure setting [bar]

350

Pressure pre-setting

With pressure pre-setting

Ports

G 1/4

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VBSO-78

Product family

Single effect relief compensated

Weight [kg]

0.89

För den här produkten hittar du reservdelar i vår Reservdelskatalog

Katalog