• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 20 l/min (5 gpm)
  • Port: G 3/8

Produktattribut

Product family classification

Flow regulator 2 way, pressure compensated

Product family type

VRFC2

Operating pressure, max. [bar]

210

Ports number

2

Max. flow [l/min]

20

Direct - Pilot

Pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

20

Adjustment options

Handknob and locknut

Ports

G 3/8

Sealing material

NBR

Hydraulic fluid

HL,HLP

Weight [kg]

0.55

För den här produkten hittar du reservdelar i vår Reservdelskatalog

Katalog