Select your location
Setores
OverviewService
OverviewCarreiras
OverviewEmpresa
OverviewTreinamentos
OverviewGrupos de Produtos
OvervieweConfigurators e ferramentas
OverviewHidráulica para Aplicações Offshore
OverviewSelect your location
Stop gate VE 2/D175-LS
Product attributes | |
---|---|
ESD |
yes |
Operating temperature [T] max |
+5 ... +60 °C |
Pneumatic straight connection [Ø] [mm] |
6 |
Min. workpiece pallet weight m |
5 kg |
Material information |
Housing: aluminum, hard anodized |
Workpiece pallet total weight [mG] [kg] |
175 |
Scope of delivery |
Incl. fastening material for assembly on the conveyor section ST 2/... |
Delivery information |
Assembled |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Notice |
High-temperature stop gate on request |
Recommended accessories |
Return stop VE 2/RS |
Weight [kg] |
1.6 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842563511 |
Manual | search?s=download&q=3842563511 |
Download link |
---|
3D CAD |