Select your location
Setores
OverviewService
OverviewCarreiras
OverviewEmpresa
OverviewTreinamentos
OverviewGrupos de Produtos
OvervieweConfigurators e ferramentas
OverviewHidráulica para Aplicações Offshore
OverviewSelect your location
Product attributes | |
---|---|
Electrical accessories for linear axes |
Mechanical switch |
Connection type |
Screw connection, without line |
Switching function version |
Single-pole changeover/(NC: C+NC, NO: C+NO) |
Permissible ambient temperature |
- 5 °C ... + 85 °C |
B10d value |
5x106 (wet area); 10x106 (dependent on current load (dry area)) |
Weight [kg] |
0.13 |
Function indicator |
no |
Functional principle |
mechanical, roller |
Compatible |
OBB (switch mounting - frame moves (carriage fixed)) |
Load current |
≤5 |
Max. permissible approach speed [m/s] |
1 |
Option number |
65 |
Switching frequency |
3.3 |
Protection class |
IP67 |
Use |
Limit switch |