Industrial hydraulic valve in a high performance range. Reliable reduction of the pressure to the command value signal.
Productkenmerken | |
---|---|
Connection diagram |
ISO 5781 |
Product family |
DRE(M)(E)10,20 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
300 |
Spool symbol |
B → A |
Type of connection |
Subplate mounting |
Size |
25 |
Type of actuation |
Electrical with external electronics |
Number of ports |
3 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
6.08 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 288da088-a8cd-4072-ad60-e314c7d34e3a |
Handleiding | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Voor dit product zijn er overeenkomstige onderdelen in onze onderdelen catalogus.