Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Double-stroke vane pump, internally force compensated without hydraulic bearing load allows for a long life cycle.
Productkenmerken | |
---|---|
Displacement type |
constant |
Size [cm³] |
154 |
Product family |
PVV |
Operating pressure, max. [bar] |
175 |
Max. flow [l/min] |
223 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 31.7 mm with fitting key |
Mounting flange |
2-hole mounting flange 127-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HFD |
Seals |
FKM |
Weight [kg] |
35.54 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | a12963e6-bdc9-44c5-a544-d48e8e61d55f |
Downloadlink |
---|
3D CAD |