Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Grooved plate 30x100 M L100-5600
Productkenmerken | |
---|---|
Condition on delivery |
Variable length |
Profile slot |
8 |
Cross-section |
30x100 |
Modular dimension [mm] |
25 |
Open slots |
7 |
Profile type |
Standard |
Length min [L min] [mm] |
100 |
Delivery unit |
1 |
Length max [L max] [mm] |
5600 |
Mass [m] |
2.6 |
Profile surface [A] [cm²] |
9.7 |
Moment of resistance in the y-direction [Wy] [cm³] |
6 |
Area moment of inertia in y-direction [ly] [cm⁴] |
9.2 |
Moment of resistance in the x-direction [Wx] [cm³] |
17.8 |
Area moment of inertia in x-direction [lx] [cm⁴] |
88.8 |
Material |
Aluminum, anodized |
Recommended accessories |
Profile 30x30,Sliding block |
Weight [kg] |
0 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993336 |
Downloadlink |
---|
3D CAD |