Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Swivel fitting for ball and roller rail systems
L = 22mm
Thread M6
Productkenmerken | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
22 - M6 |
Weight [kg] |
0.02 |
Compatible |
Roller runner block (generation 1 and RSHP)Ball runner block |
Product information |
Side and end-face lube connection (without connection elements). |
Dimension G thread |
M6 |
Dimension L |
22 |
Dimension L1 |
8 |
Soort document | Downloadlink |
---|---|
Handleiding | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |