Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Strut profile 30x45 Q&E
Productkenmerken | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
30x45 |
Profile slot |
8 |
Modular dimension [mm] |
30 |
Open slots |
3 |
Dimensions |
30x45 |
Profile type |
Standard |
Color |
Natural |
Packaging unit |
1 |
Length max [L max] [mm] |
6070 |
Length min [L min] [mm] |
50 |
Mass [m] |
1.1 |
Notice |
DGmax = 45°, Lmin1 / Lmin2 = 378/456mm,Standard profile finishing at specified slots |
Profile surface [A] [cm²] |
4 |
Moment of resistance in the y-direction [Wy] [cm³] |
2.9 |
Area moment of inertia in y-direction [ly] [cm⁴] |
3.9 |
Torsional moment of inertia [It] [cm⁴] |
1.3 |
Moment of resistance in the x-direction [Wx] [cm³] |
3.9 |
Area moment of inertia in x-direction [lx] [cm⁴] |
8.1 |
Moment of torsion resistance [Wt] [cm³] |
1.3 |
Standard profile finishing |
M8 / D7,8(A,C)1) / D9,8(B)1) / D11(A,C)1) / DB11 / D17(B) |
Customized profile finishing |
DI / DIS / MT / MTS / MI / MIS / DG |
Standard profile finishing minimum length |
Observe minimum length |
Standard profile finishing [L max] [mm] |
6000 |
Individual profile finishing [L max i] [mm] |
5400 |
Material |
Aluminum, anodized |
Recommended accessories |
Cover cap 30x45, signal gray,Cover cap 30x45, black |
Weight [kg] |
0 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993710 |
Downloadlink |
---|
3D CAD |