Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Productkenmerken | |
---|---|
Product family classification |
Check, poppet type |
Product family type |
VUCN |
Product family |
VUCN-20A |
Operating pressure, max. [bar] |
350 |
Ports number |
2 |
Max. flow [l/min] |
360 |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
CA-20A-2N |
Nominal flow [l/min] |
360 |
Pressure setting [bar] |
3.5 |
Pressure pre-setting |
Without pressure pre-setting |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VUCN |
Product family |
Check |
Weight [kg] |
0.48 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 18318-93?filterMediatype=1584 |