Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichtEngineering
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Productkenmerken | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
DBET(E) |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
2 |
Spool symbol |
P → T |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with external electronics |
Number of ports |
2 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.42 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 6e4a4e26-5a78-4dfd-b92b-8ee6d437f82a |
Handleiding | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Downloadlink |
---|
3D CAD |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
Prijs op aanvraagR901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
Prijs op aanvraag