Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichtEngineering
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Industrial hydraulic valve in a high performance range. Reliable pressure reduction to setting value.
Productkenmerken | |
---|---|
Connection diagram |
ISO 4401-05-04-0-05 |
Product family |
ZDR10V |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
100 |
Spool symbol |
A2 → A1 |
Type of connection |
Sandwich plate |
Size |
10 |
Type of actuation |
with mechanical actuation |
Number of ports |
5 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
2.44 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 8aebf99f-f82e-4d38-9335-4bfbaf5cb1c8 |
Handleiding | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Downloadlink |
---|
3D CAD |