Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Type R13207..00 is equipped with two flanges with different diameters. This type is specially designed for mounting in sheet metal shields up to a maximum thickness of 2 mm, ensuring the secure fit of the plastic plain bearings in the bearing plates.
Productkenmerken | |
---|---|
Nominal size [mm] |
3 |
Outer diameter D [mm] |
6 |
Static load capacity C0 [N] |
85 |
Weight [kg] |
0.01 |
Dimension D [mm] |
6 |
Dimension d [mm] |
3 |
Dimension D1 [mm] |
4.8 |
Dimension I [mm] |
2 |
Dimension s [mm] |
0.6 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 71287d1d-c760-4aca-9298-501dfed1e039 |