• Maximum operating pressure 315 bar (4568 psi)
  • Maximum flow 100 l/min (26 gpm)
  • Cavity M24x1
  • Screw-in cartridge valve

Productkenmerken

Product family classification

Pressure relief valve, pilot operated

Product family type

DB.K

Operating pressure, max. [bar]

315

Ports number

3

Max. flow [l/min]

100

Spool Poppet

Poppet type

Type of connection

Screw-in cartridge valve

Direct - Pilot

Pilot operated

Cavity

M24x1

Nominal flow [l/min]

100

Type of actuation

with manual actuation

Adjustment options

Sleeve with hexagon and protective cap

Pilot oil supply and return

Internal pilot oil supply, external pilot oil return

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

DB.K

Product family

Relief

Weight [kg]

0.2

Voor dit product zijn er overeenkomstige onderdelen in onze onderdelen catalogus.

Open catalogus