Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Bracket 60x60 set designLINE, slot 8/8
Productkenmerken | |
---|---|
Profile slot |
8 |
Dimensions |
60x60 |
ESD |
yes |
designLINE |
yes |
Color |
White aluminum (RAL 9006) |
Fastening material included |
yes |
Fastening material |
8x cylinder head screw DIN 7984 M6x14,8x T-nut groove 8 M6 |
Torsional moment [Nm] |
110 |
Bending moment 2 [Nm] |
370 |
Scope of delivery |
Incl. fastening material (FS),Bracket designLINE |
Material information |
Bracket designLINE: Diecast aluminum, vibratory ground, painted,Fastening material: Steel, galvanized |
Bending moment 1 [Nm] |
320 |
Material |
Diecast aluminum, vibratory ground and painted |
Recommended accessories |
Intermediate element for 10 mm slot (3842523537),Cover cap for bracket 60x60, signal gray (3842548852) ,Cover cap for bracket 60x60, black (3842548853) |
Weight [kg] |
0.18 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842551609 |
Downloadlink |
---|
3D CAD |