Vario grab container, 90x45x333

  • Small parts such as nuts and screws are within easy reach on the workstation
  • Quick and secure grabbing due to ergonomic grab ledge design based on MTM (Method of Time Measurement)
  • Sturdy, compact stacking for reduced space requirements
  • Vario grab containers in 3 standard sizes

Productkenmerken

ESD

yes

Color

Black (similar to RAL 9005)

Packaging unit

1

Filling weight [kg]

2.5

Material

ABS

Material information

Grab ledge, refill end-piece: Plastic ABS,Material chute: Aluminum, coated with Alutin

Scope of delivery

Includes fastening material, without grab container base

Contents [cm³]

500

b x h x l

90 x 45 x 333

Weight [kg]

0.56

Downloadlink
3D CAD

Voor dit product zijn er overeenkomstige onderdelen in onze onderdelen catalogus.

Open catalogus