Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Pneumatic clamping unit MKS for roller rail systems
Size = 35
Can be used on all SNS roller guide rails
Productkenmerken | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
35 |
Width of runner block [mm] |
100 |
Length of runner block [mm] |
39 |
Height of runner block [mm] |
44 |
Height runner block with guide rail [mm] |
48 |
Footnote for spring energy holding force with standard air port |
Holding force achieved by spring energy. The inspection is done in a mounted state with a lubricated layer (ISO-VG 68). |
Permissible ambient temperature |
0 °C ... + 70 °C |
Weight [kg] |
1.02 |
Footnote for spring energy holding force with air-plus port |
Holding force achieved by spring energy. The inspection is done in a mounted state with a lubricated layer (ISO-VG 68). |
Air consumption (normal liter) standard air port [dm³/stroke] |
0.031 |
Dimension A (profiled rail systems) [mm] |
100 |
Dimension A1 (profiled rail systems) [mm] |
68 |
Dimension B (profiled rail systems) [mm] |
39 |
Dimension B1 [mm] |
67.5 |
Dimension D [mm] |
28 |
Dimension E1 (profiled rail systems) [mm] |
24 |
Dimension E2 (profiled rail systems) [mm] |
24 |
Dimension E3 (profiled rail systems) [mm] |
7.5 |
Dimension F1 [mm] |
12 |
Dimension F2 [mm] |
24.5 |
Dimension H (profiled rail system) [mm] |
48 |
Dimension H1 (profiled rail systems) [mm] |
44 |
Dimension H2 (profiled rail systems) [mm] |
28 |
Dimension H2 with cover strip (profiled rail systems) [mm] |
28 |
Dimension N3 (profiled rail systems) [mm] |
10 |
Dimension S2 thread diameter (profiled rail systems) [mm] |
M8 |
Dimension X (profiled rail systems) [mm] |
5.5 |
Footnote Dimension H1 |
For roller runner block .H. (...High...) Spacer plate necessary. |
Height of guide rail H2 [mm] |
28 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 838ed56e-6e53-45c1-a550-ca83e811ca1b |
Handleiding | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |