Chain sprocket VFplus 90

  • Base unit AL direct + drive kit = a complete head drive
  • Reduced noise emission due to slide rails guided in the head drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Drive of a parallel conveyor section or bridge using a hexagonal hollow shaft integrated as standard
  • Ball bearing made of non-rusting steel (1.4301), with seal on both sides and FDA-compliant grease filling
  • Implementation of parallel sections with gap dimension down to zero
  • Side elements with slot to attach holders for lateral guides, or similar
  • A chain sprocket must be used to limit the chain slipping back on inclined sections.

Productkenmerken

Size [b] [mm]

90

Weight [kg]

0.6

Downloadlink
3D CAD

Voor dit product zijn er overeenkomstige onderdelen in onze onderdelen catalogus.

Open catalogus