Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Bellows (standard) for ball rail systems
Type 9: Loose bellows (spare part)
Size = 30
Productkenmerken | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
30 |
Height runner block with guide rail [mm] |
42 |
Weight [kg] |
0 |
Factor U footnote |
Calculation factor (see project planning notes) |
Type |
Type 9 |
Dimension A4 (profiled rail system) [mm] |
55 |
Dimension B3 [mm] |
12 |
Dimension H (profiled rail system) [mm] |
42 |
Dimension H3 [mm] |
34 |
Dimension H4 [mm] |
41 |
Dimension K3 (profiled rail systems) [mm] |
8 |
Dimension W [mm] |
15.4 |
Soort document | Downloadlink |
---|---|
Handleiding | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |