Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichtEngineering
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Productkenmerken | |
---|---|
Fastening elements for electromechanical cylinders |
Bearing for trunnion |
Nominal size [mm] |
100,100XC |
Weight [kg] |
0.95 |
Dimension A [mm] |
50 |
Dimension A tolerance [mm] |
±0.2 |
Dimension B1 f8 [mm] |
75 |
Dimension B2 (profiled rail systems) [mm] |
28.5 |
Dimension B4 [mm] |
25 |
Dimension C [mm] |
16 |
Dimension D1 H7 [mm] |
25 |
Dimension D2 H12 [mm] |
14 |
Dimension D3 H13 [mm] |
20 |
Dimension F x 45° [mm] |
2 |
Dimension H1 [mm] |
50 |
Dimension H2 (profiled rail systems) [mm] |
25 |
Dimension H2 tolerance [mm] |
±0.1 |
Dimension T3 (profiled rail systems) [mm] |
13 |
Dimension T3 tolerance [mm] |
-0.4 |
Footnote angle α Fmax |
Bearing for trunnion for vertical load; if α Fmax is not complied with, a positive lock must be added |
Angle α Fmax [°] |
80,30 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Handleiding | 6a50352d-9a89-4880-8dc3-e45d23b26466 |