Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
The fixed bearing consists of: Angular-contact thrust ball bearing LGF, slotted nut NMA or NMZ. Suitable for screw end type◡51, 51A, 52, 52A, 81, 81A, 82, 82A, 91, 91A, 92, 92A
Productkenmerken | |
---|---|
Nominal size [mm] |
25 x 5/10/25 |
Dynamic load capacity C [N] |
18800 |
Footnote dynamic load capacity C |
Load on bearing (see general technical notes and information for bearings, "Project planning notes") |
Outer diameter D [mm] |
62 |
Static load capacity C0 [N] |
31000 |
Footnote static load capacity C0 |
Load on bearing (see general technical notes and information for bearings, "Project planning notes") |
Weight [kg] |
0.52 |
Limit speed (grease) nmax |
3300 |
Footnote mass m |
R159001730 |
Rigidity against tilting Rkl [Nm/mrad] |
80 |
Bearing frictional torque with seal MRb [Nm] |
0.24 |
Rigidity of the bearing (axial) RFB [N/μm] |
450 |
Type |
Angular-contact thrust ball bearing |
Dimension B [mm] |
25 |
Dimension D [mm] |
62 |
Dimension d [mm] |
17 |
Dimension d tolerance [mm] |
-0.01 |
Dimension J [mm] |
48 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Handleiding | c53f2676-5dc1-4054-a306-0fdaf897d7ce |