• Pneumatic control
  • Connections via self-sealing straight connectors 4 mm
  • Fastening system for grooved plate
  • Industry standard

Produktattributter

Nominal flow [l/min]

640

Connection thread

G1/8

Actuation type

Pneumatic

Components

Valves

Operating pressure max. [bar]

10

Weight [kg]

0.16

For disse produkter fant vi reservedeler i våres reservedelskatalog

Åpne katalog