Velg din lokasjon
Bransjer
OversiktService
OversiktSelskap
OversiktProduktgrupper
OversiktE-konfiguratorer og verktøy
OversiktVelg din lokasjon
Produktattributter | |
---|---|
Product family classification |
Counterbalance, standard poppet type differential area |
Product family type |
VBSN |
Product family |
VBSN-16A |
Operating pressure, max. [bar] |
350 |
Ports number |
3 |
Max. flow [l/min] |
200 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
CA-16A-3C |
Pilot ratio |
4:1 |
Nominal flow [l/min] |
200 |
Adjustable pressure range [bar] |
140-350 |
Pressure setting [bar] |
350 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Leakproof hexagon socket screw |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VBSN |
Product family |
Counterbalance |
Weight [kg] |
0.58 |
Dokumenttype | Nedlasting link |
---|---|
Datablad | 18320-04?filterMediatype=1584 |