Velg din lokasjon
Bransjer
OversiktService
OversiktSelskap
OversiktProduktgrupper
OversiktE-konfiguratorer og verktøy
OversiktVelg din lokasjon
Produktattributter | |
---|---|
Product family classification |
3-way heavy duty flow control, with pressure compensated and solenoid controlled priority flow |
Product family type |
VRFC3C-VEI-VS |
Ports number |
3 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
300 |
Spool Poppet |
Spool type |
Direct - Pilot |
Pilot operated |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
300 |
Coil |
D36 |
Coil integrated |
To be ordered separately |
Adjustable pressure range [bar] |
350-460 |
Pressure setting [bar] |
350 |
Pressure pre-setting |
With pressure pre-setting |
Ports |
G 1 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
8.25 |
Dokumenttype | Nedlasting link |
---|---|
Datablad | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18309-53 |