• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 40 l/min (11 gpm)
  • Port: G 3/8

Produktattributter

Product family classification

Motion control with brake release port

Product family type

VAA-B

Product family

VAA-B-SICN-ST-VF-50

Operating pressure, max. [bar]

210

Ports number

6

Max. flow [l/min]

40

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Pilot ratio

9.1:1

Nominal flow [l/min]

40

Adjustable pressure range [bar]

100-350

Pressure setting [bar]

150

Pressure pre-setting

With pressure pre-setting

Ports

G 3/8

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VAA-B-SICN-VF

Product family

Motion control with brake release port

Weight [kg]

2.88

For disse produkter fant vi reservedeler i våres reservedelskatalog

Åpne katalog