• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 30 l/min (8 gpm)
  • Port: G 3/8

Produktattributter

Product family classification

Pilot operated check, single

Product family type

VSO

Product family

VSO-SE (G 3/8)

Operating pressure, max. [bar]

210

Ports number

4

Max. flow [l/min]

30

Type of connection

Threaded connection

Direct - Pilot

External pilot operated

Pilot ratio

7:1

Nominal flow [l/min]

30

Pressure setting [bar]

1

Pressure pre-setting

Without pressure pre-setting

Ports

G 3/8

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VSO

Product family

Single effect

Weight [kg]

0.52

For disse produkter fant vi reservedeler i våres reservedelskatalog

Åpne katalog