• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 140 l/min (37 gpm)
  • Port: G 1/2

Produktattributter

Product family classification

Dual counterbalance relief compensated

Product family type

VBSO

Product family

VBSO-DE-CC

Operating pressure, max. [bar]

210

Ports number

4

Max. flow [l/min]

140

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Pilot ratio

3.2:1

Nominal flow [l/min]

140

Adjustable pressure range [bar]

60-210

Pressure setting [bar]

200

Pressure pre-setting

With pressure pre-setting

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VBSO

Product family

Double effect relief compensated

Weight [kg]

1.53

For disse produkter fant vi reservedeler i våres reservedelskatalog

Åpne katalog