Heavy-duty wheel, LR with lock, F3000

  • Heavy-duty wheel with mounting flange
  • Available as a caster wheel with lock, caster, and trestle wheel
  • Heavy-duty, particularly suited for workshop applications
  • Wheels with excellent running properties
  • Screw-on plate for attachment to 40 mm or 45 mm profiles

Produktattributter

Profile slot

10

Color

Gray

Total height [mm]

195

Packaging unit

1

Hardness (Shore) [Shore A]

94

Force F [N]

3000

Material

TPU

Material information

Wheel: TPU,Housing: Steel, galvanized

Required accessories

Screw M10x16 (ISO 4762), washer ISO 7089-10, lock washer 10 FSt for fastening to the screw-on plate,T-bolt, flange nut, central bolt M12 or S12 for fastening the screw-on plate to the profile frame

Weight [kg]

2.13

Nedlasting dokument
3D CAD

For disse produkter fant vi reservedeler i våres reservedelskatalog

Åpne katalog

Tilbehør