The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Tuoteominaisuudet | |
---|---|
Max. flow [l/min] |
48.0 |
Max. flow PU2 [l/min] |
15.0 |
Nominal size [cm³/rev] |
16 |
Size pump unit 2 [cm³/rev] |
5 |
Max. intermittent pressure pump unit 1 [bar] |
280 |
Max. intermittent pressure pump unit 2 [bar] |
280 |
Maximum rotational speed [rpm] |
3000 |
Drive shaft |
Conical 1:5 |
Direction of rotation |
clockwise rotation |
Front cover |
2-hole mounting Ø 50 mm (K H D) |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Product |
External gear unit |
Function |
Pump |
Model |
Model F (4 ... 28 cm³/rev) |
Model pump unit 2 |
Model F (4 ... 28 cm³/rev) |
Series |
Bearing diameter Ø 18mm |
Version |
corrosion-resistant, pinned |
Port connection |
Square flange DIN 3901/3902 |
Port connection pump unit 2 |
Square flange DIN 3901/3902 |
Sealing material |
NBR, WDR in FKM |
Rear cover |
Flow control valve residual flow, int. |
Non-standard version |
Deviations from catalogue standards, see drawing |
Weight [kg] |
4.7 |
Asiakirjan tyyppi | Latauslinkki |
---|---|
Data sheet | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=10089 |
Käyttöopas | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_manual&q=07012-B |
Tuotekuva | 5d2767ed-c38f-494f-8d05-232e7a422176 |
Latauslinkki |
---|
3D CAD |
Tälle tuotteelle löysimme vastaavan varaosan varaosaluettelostamme