Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 90x90SL Q&E
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
90x90SL |
Profile slot |
10 |
Modular dimension [mm] |
45 |
Open slots |
8 |
Dimensions |
90x90 |
Profile type |
Standard |
Color |
Natural |
Packaging unit |
1 |
Length max [L max] [mm] |
6070 |
Length min [L min] [mm] |
50 |
Mass [m] |
3.8 |
Notice |
DGmax = 45°, Lmin1 / Lmin2 = 456/612mm |
Profile surface [A] [cm²] |
14.1 |
Moment of resistance in the y-direction [Wy] [cm³] |
28.9 |
Area moment of inertia in y-direction [ly] [cm⁴] |
130.2 |
Torsional moment of inertia [It] [cm⁴] |
42.5 |
Moment of resistance in the x-direction [Wx] [cm³] |
28.9 |
Area moment of inertia in x-direction [lx] [cm⁴] |
130.2 |
Moment of torsion resistance [Wt] [cm³] |
13.9 |
Standard profile finishing |
M12 / D9.8 / D17 / DB17 |
Customized profile finishing |
DI / DIS / DG |
Standard profile finishing minimum length |
Observe minimum length |
Standard profile finishing [L max] [mm] |
6000 |
Individual profile finishing [L max i] [mm] |
5400 |
Material |
Aluminum, anodized |
Recommended accessories |
Cover cap 90x90L, black,Cover cap 90x90L, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993681 |
Download link |
---|
3D CAD |