Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 50x150L Q&E
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
50x50L |
Profile slot |
10 |
Modular dimension [mm] |
50 |
Open slots |
4 |
Dimensions |
50x50 |
Profile type |
Standard |
Color |
Natural |
Packaging unit |
1 |
Length max [L max] [mm] |
6070 |
Length min [L min] [mm] |
50 |
Mass [m] |
2.5 |
Notice |
DGmax = 45°, Lmin1 / Lmin2 = 387/474mm |
Profile surface [A] [cm²] |
9.3 |
Moment of resistance in the y-direction [Wy] [cm³] |
8.5 |
Area moment of inertia in y-direction [ly] [cm⁴] |
21.2 |
Torsional moment of inertia [It] [cm⁴] |
5.37 |
Moment of resistance in the x-direction [Wx] [cm³] |
8.5 |
Area moment of inertia in x-direction [lx] [cm⁴] |
21.2 |
Moment of torsion resistance [Wt] [cm³] |
4.3 |
Standard profile finishing |
M12 / M16 / D9,8 / D17 / DB17 |
Customized profile finishing |
DI / DIS / MT / MTS / MI / MIS / DG |
Standard profile finishing minimum length |
Observe minimum length |
Standard profile finishing [L max] [mm] |
6000 |
Individual profile finishing [L max i] [mm] |
5400 |
Material |
Aluminum, anodized |
Recommended accessories |
Cover cap 50x50, black,Cover cap 50x50, signal gray,Cover cap with hole 50x50, black,Cover cap with hole 50x50, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993665 |
Download link |
---|
3D CAD |