Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 20x20 3N
Product attributes | |
---|---|
Condition on delivery |
Variable length |
Modular dimension [mm] |
20 |
Profile slot |
6 |
Cross-section |
20x20 3N |
Open slots |
3 |
Profile type |
3N |
Dimensions |
20x20 |
Color |
Natural |
Length min [L min] [mm] |
50 |
Packaging unit |
1 |
Length max [L max] [mm] |
3000 |
Material |
Aluminum, anodized |
Profile surface [A] [cm²] |
1.7 |
Moment of resistance in the y-direction [Wy] [cm³] |
0.7 |
Area moment of inertia in y-direction [ly] [cm⁴] |
0.8 |
Torsional moment of inertia [It] [cm⁴] |
0.19 |
Moment of resistance in the x-direction [Wx] [cm³] |
0.7 |
Area moment of inertia in x-direction [lx] [cm⁴] |
0.7 |
Moment of torsion resistance [Wt] [cm³] |
0.34 |
Mass [m] |
0.5 |
Recommended accessories |
Cover cap 20x20, signal gray,Cover cap 20x20, black |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842992889 |
Download link |
---|
3D CAD |