Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 30x30 3N, 20xL=6070mm
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Modular dimension [mm] |
30 |
Cross-section |
30x30 3N |
Profile slot |
8 |
Open slots |
3 |
Profile type |
3N |
Dimensions |
30x30 |
Color |
Natural |
Delivery unit |
20 |
Area moment of inertia in x-direction [lx] [cm⁴] |
3.1 |
Area moment of inertia in y-direction [ly] [cm⁴] |
2.8 |
Moment of resistance in the y-direction [Wy] [cm³] |
2.1 |
Moment of resistance in the x-direction [Wx] [cm³] |
2.3 |
Moment of torsion resistance [Wt] [cm³] |
0.73 |
Torsional moment of inertia [It] [cm⁴] |
0.86 |
Material |
Aluminum, anodized |
Length [L] |
6070 |
Profile surface [A] [cm²] |
3.3 |
Mass [m] |
0.9 |
Recommended accessories |
Cover cap 30x30, black,Cover cap with hole 30x30, black,Cover cap with hole 30x30, signal gray |
Weight [kg] |
122.7 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557221 |
Download link |
---|
3D CAD |