Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 60x60, L6070
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Modular dimension [mm] |
60 |
Cross-section |
60x60 |
Profile slot |
10 |
Open slots |
4 |
Profile type |
Standard |
Dimensions |
60x60 |
Color |
Natural |
Packaging unit |
1 |
Moment of torsion resistance [Wt] [cm³] |
8.8 |
Moment of resistance in the y-direction [Wy] [cm³] |
17.4 |
Moment of resistance in the x-direction [Wx] [cm³] |
17.4 |
Area moment of inertia in y-direction [ly] [cm⁴] |
52.2 |
Torsional moment of inertia [It] [cm⁴] |
15.8 |
Area moment of inertia in x-direction [lx] [cm⁴] |
52.2 |
Material |
Aluminum, anodized |
Length [L] |
6070 |
Profile surface [A] [cm²] |
14.4 |
Mass [m] |
3.9 |
Recommended accessories |
Cover cap 60x60, signal gray,Cover cap 60x60, black,Cover cap with hole 60x60, signal gray,Cover cap with hole 60x60, black |
Weight [kg] |
12.4 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557212 |
Download link |
---|
3D CAD |