Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 60x60L, 20xL=6070mm
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Modular dimension [mm] |
60 |
Cross-section |
60x60L |
Profile slot |
10 |
Open slots |
4 |
Profile type |
Standard |
Dimensions |
60x60 |
Color |
Natural |
Delivery unit |
20 |
Area moment of inertia in x-direction [lx] [cm⁴] |
32.4 |
Area moment of inertia in y-direction [ly] [cm⁴] |
32.4 |
Moment of resistance in the y-direction [Wy] [cm³] |
10.8 |
Moment of resistance in the x-direction [Wx] [cm³] |
10.8 |
Moment of torsion resistance [Wt] [cm³] |
8.7 |
Torsional moment of inertia [It] [cm⁴] |
13.2 |
Material |
Aluminum, anodized |
Length [L] |
6070 |
Profile surface [A] [cm²] |
9.6 |
Mass [m] |
2.6 |
Recommended accessories |
Mounting hole plug 60x60, black ESD,Cover cap 60x60, signal gray,Cover cap with hole 60x60, black ESD,Cover cap with hole 60x60, signal gray |
Weight [kg] |
335 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557204 |
Download link |
---|
3D CAD |