Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 45x180, L6070
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Modular dimension [mm] |
45 |
Cross-section |
45x180 |
Profile slot |
10 |
Open slots |
10 |
Profile type |
Standard |
Dimensions |
45x180 |
ESD |
yes |
Color |
Natural |
Packaging unit |
1 |
Moment of resistance in the y-direction [Wy] [cm³] |
25.5 |
Area moment of inertia in x-direction [lx] [cm⁴] |
766.7 |
Moment of torsion resistance [Wt] [cm³] |
17 |
Moment of resistance in the x-direction [Wx] [cm³] |
85.2 |
Area moment of inertia in y-direction [ly] [cm⁴] |
57.3 |
Material |
Aluminum, anodized |
Length [L] |
6070 |
Profile surface [A] [cm²] |
25.5 |
Mass [m] |
6.9 |
Torsional moment of inertia [It] [cm⁴] |
44.4 |
Recommended accessories |
Cover cap 45x180, signal gray,Cover cap 45x180, black |
Weight [kg] |
42.6 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842553623 |
Download link |
---|
3D CAD |