Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 80x80L 4NVS, 6xL=6070mm
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Modular dimension [mm] |
40 |
Cross-section |
80x80L 4NVS |
Profile slot |
10 |
Open slots |
4 |
Profile type |
4NVS |
Dimensions |
80x80 |
ESD |
yes |
Color |
Natural |
Delivery unit |
6 |
Area moment of inertia in y-direction [ly] [cm⁴] |
142.5 |
Moment of resistance in the y-direction [Wy] [cm³] |
35.6 |
Material |
Aluminum, anodized |
Area moment of inertia in x-direction [lx] [cm⁴] |
142.5 |
Moment of torsion resistance [Wt] [cm³] |
16.8 |
Moment of resistance in the x-direction [Wx] [cm³] |
35.6 |
Torsional moment of inertia [It] [cm⁴] |
92 |
Length [L] |
6070 |
Profile surface [A] [cm²] |
19.3 |
Mass [m] |
5.2 |
Recommended accessories |
Cover cap 80x80, signal gray,Mounting hole plug 80x80, black |
Weight [kg] |
235 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538334 |
Download link |
---|
3D CAD |