Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
D28 round tube, L6070
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Delivery unit |
20 |
Area moment of inertia in y-direction [ly] [cm⁴] |
1.5 |
Moment of resistance in the x-direction [Wx] [cm³] |
1.1 |
Area moment of inertia in x-direction [lx] [cm⁴] |
1.5 |
Profile surface [A] [cm²] |
2.4 |
Moment of resistance in the y-direction [Wy] [cm³] |
1.1 |
Material |
Aluminum, anodized |
Mass [m] |
0.7 |
Length [L] |
6070 |
Recommended accessories |
Lettering Clip |
Weight [kg] |
96 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842535118 |