Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 15x22.5, 10xL=2000mm
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Cross-section |
15x22,5 |
Modular dimension [mm] |
45 |
Profile slot |
10 |
Open slots |
1 |
ESD |
yes |
Dimensions |
15x22,5 |
Profile type |
Standard |
Color |
Natural |
Delivery unit |
10 |
Material |
Aluminum, anodized |
Profile surface [A] [cm²] |
1.3 |
Moment of resistance in the y-direction [Wy] [cm³] |
0.6 |
Area moment of inertia in y-direction [ly] [cm⁴] |
0.3 |
Moment of resistance in the x-direction [Wx] [cm³] |
0.9 |
Area moment of inertia in x-direction [lx] [cm⁴] |
0.8 |
Length [L] |
2000 |
Mass [m] |
0.3 |
Recommended accessories |
Cover cap 15x22.5, signal gray,Cover cap 15x22.5, black |
Weight [kg] |
9 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842513576 |