Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Insert type flow control, restrictor with reverse flow check |
Product family type |
GSU1 |
Operating pressure, max. [bar] |
300 |
Ports number |
2 |
Max. flow [l/min] |
30 |
Direct - Pilot |
Direct acting |
Nominal flow [l/min] |
30 |
Hydraulic fluid |
HL,HLP |
Product family |
Needle restrictor |
Product type |
GSU1 |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18329-83 |