Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Insert type Flow control, 2-way pressure compensated, partially adjustable |
Product family type |
VCD1 |
Operating pressure, max. [bar] |
315 |
Ports number |
2 |
Max. flow [l/min] |
10 |
Normal position |
Normally open |
Direct - Pilot |
Pilot operated |
Nominal flow [l/min] |
10 |
Adjustment options |
Locking nut + counter nut |
Hydraulic fluid |
HL,HLP |
Product family |
Flow regulator |
Product type |
VCD1 |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18329-80 |