Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Counterbalance, standard poppet type differential area, counterclockwise adjustment |
Product family type |
VBSN |
Product family |
VBSN-08U-RS |
Ports number |
3 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
60 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
Sun T-11A |
Pilot ratio |
1.5:1 |
Nominal flow [l/min] |
60 |
Adjustable pressure range [bar] |
70-210 |
Pressure setting [bar] |
200 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Leakproof hexagon socket screw |
Adjustment direction |
Counterclockwise |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Counterbalance |
Product type |
VBSN |
Weight [kg] |
0.18 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18320-17 |