Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Cover plate wiper for roller rail systems RSHP
Size = 55
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
55 |
Mass m (g) [g] |
52 |
Weight [kg] |
0.07 |
Dimension A4 (profiled rail system) [mm] |
92.8 |
Dimension B1 [mm] |
2 |
Dimension B2 (profiled rail systems) [mm] |
5.8 |
Dimension diameter S3 (profiled rail systems) [mm] |
7 |
Dimension diameter S4 (profiled rail systems) [mm] |
6 |
Dimension E8 (profiled rail systems) [mm] |
74.2 |
Dimension E9 (profiled rail systems) [mm] |
17.8 |
Dimension H3 (profiled rail systems) [mm] |
56.7 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |